• Zbatimet e ftohjes së qendrave të të dhënave
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
    • Zbatimet e ftohjes së qendrave të të dhënave
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
    MKT-IMG_belimo_video_block

    Media

    • Lajme
    • Pikat kryesore
    • Histori suksesi
    • Videos
    • Figura dhe logo
    • Ekspozita dhe ngjarje
    • Kontaktet
    lower_pic
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
    • Zbatimet e ftohjes së qendrave të të dhënave
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
    • Zbatimet e ftohjes së qendrave të të dhënave
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
    MKT-IMG_belimo_video_block

    Media

    • Lajme
    • Pikat kryesore
    • Histori suksesi
    • Videos
    • Figura dhe logo
    • Ekspozita dhe ngjarje
    • Kontaktet
    lower_pic
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
  3. Valvulet sferë

R7040R-B3/NR24A-MOD-J6



Learn more
Back to product category
R7040R-B3/NR24A-MOD-J6

R7040R-B3/NR24A-MOD-J6

Changeover ball valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 31 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 10 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 90 s (45...170 s), IP40, Connector socket RJ12
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
Archive
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
Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
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
31 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-10...100°C [14...212°F]
Flow temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
600 kPa
Differential pressure Δpmax
100 kPa
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.4 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Connector socket RJ12
Control type
  • BACnet MS/TP
  • Modbus RTU
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1