Items in your download folder

Download folder is empty
item(s) in download folder

!

SM24P-MF

Rotary actuator (RobustLine), 20 Nm, AC/DC 24 V, MFT, 2...10 V, 150 s, IP66/67

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Angle of rotation
95
Control type
DC 2...10 V
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Mechanical interface
Universal shaft clamp 14...20 mm
Power consumption (holding)
1.3 W
Power consumption (running)
3.5 W
Running time (motor)
150 s / 90°
Running time motor variable
86...346 s
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

Tender texts

CAD / BIM

CAD data 3D

BIM / Revit

Accessories

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: US$140.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: US$140.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: US$140.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: US$140.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: US$140.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: US$140.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: US$140.00
Your price: ...