Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 40 W
- Power consumption (holding)
- 5 W
- Power Consumption For Wire Sizing
- 115 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
- Torque
- 35 Nm
- Control type
- DC 0.5...10 V
- Manual override
- Temporary with handwheel (non-rotating)
- Angle of rotation
- 90
- Running time (motor)
- 17 s / 90°
- Protection category
- IP67
- Ambient Temperature
- -30...65°C [-22...149°F]