Items in your download folder

Download folder is empty
item(s) in download folder

!

R2050-40-S3+NR230A



R2050-40-S3+NR230A

Characterised control valve, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps 1600 kPa, kvs 40 m³/h, Fluid temperature -10...120°C
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
Actuator fitted

List price
US$477.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
40 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
0.6 W
Power consumption (running)
3 W
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC 100...240 V
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

Accessories

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: US$140.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: US$140.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: US$140.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: US$140.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: US$140.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: US$140.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: US$140.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: US$67.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: US$92.00
Your price: ...