Items in your download folder

Download folder is empty
item(s) in download folder

!

R3015-4-S1+TRF24-2

Characterised control valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, kvs 4 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator fail-safe NC, 2.5 Nm, AC 24 V, 3-point, 90 s, IP42
Actuator fitted

List price
US$395.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
4 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
3-point
Degree of protection
IP42
Electrical connection
Cable
Fail-safe function
Fail-safe
Power consumption (holding)
1 W
Power consumption (running)
2.5 W
Running time (fail-safe)
<25 s
Running time (motor)
90 s / 90°
Torque
2.5 Nm
Voltage AC/DC
AC 24 V
Downloads

Documentation

Tender texts

CAD / BIM

Accessories

Mechanical accessories

ZR2315

Pipe connector for ball valve, DN 15, G 1/2", with internal thread

List price: US$13.00
Your price: ...