Items in your download folder

Download folder is empty
item(s) in download folder

!

R3040-40-S4+SRF24A-SR



R3040-40-S4+SRF24A-SR

Characterised control valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps, kvs 40 m³/h, Fluid temperature -10...120°C
Rotary actuator fail-safe NC, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
Actuator fitted

List price
US$953.00

Design data: Design data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
40 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Power consumption (holding)
3 W
Power consumption (running)
5.5 W
Running time (fail-safe)
<20 s
Running time (motor)
90 s / 90°
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit