Specifications
Valve specifications
- Pattern
- 2-way
- Kvs
- 8.6 m³/h
- Fluid
- Water and steam
- Fluid temperature
- 0...175°C [32...347°F]
- Close-off pressure
- 1000 kPa
- Leakage rate {Tools}
- Max. 0.01% Kvs (max. 0.06% Kvs for DN 15)
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Connection Auxilary Switch
- Cable , 6x 0.75 mm²
- Control type
- DC 2...10 V
- Protection category
- IP54