Specifications
Valve specifications
- Pattern
- 2-way
- Kvs
- 81.9 m³/h
- Fluid
- Cold water, hot water and steam
- Fluid temperature
- 0...175°C [32...347°F]
- Close-off pressure
- 1000 kPa
- Leakage rate {Tools}
- Max. 0.01% Kvs (max. 0.06% Kvs for DN 15)
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 7 W
- Power consumption (holding)
- 3.5 W
- Power Consumption For Wire Sizing
- 18 VA
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Control type
- Open/close
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2