Specifications
Valve specifications
- Close-off pressure
- 1400 kPa
- Fluid
- Water
- Pattern
- 2-way
- PI-Technology
- Electronic
- Pipe connection
- Internal thread
- PN
- 25
- Pressure-independent
- YES
Actuator specifications
- Control type
-
- BACnet IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analog)
- Cloud
- Degree of protection
- IP54, Logic module: IP54 (with grommet A-22PEM-A04) Sensor module: IP65
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 3.9 W
- Power consumption (running)
- 5 W
- Torque
- 10 Nm
- Voltage AC/DC
- AC/DC 24 V