Items in your download folder

Download folder is empty
item(s) in download folder

!

RB225+FRU24



RB225+FRU24

Zone valve (CV), 1", 2-way, Internal thread, kvs 8.0 m³/h
Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 100 s, IP40
Actuator fitted

List price
US$150.00

Design data: Design data

  • Details
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and hot water
kvs
8.0 m³/h
Pattern
2-way
Pipe connection
Internal thread
Pressure-independent
NO

Actuator specifications

Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With hand crank
Power consumption (running)
0.5 W
Running time (motor)
100 s / 90°
Torque
2 Nm