R2065-150-S4+SR24A-SR



R2065-150-S4+SR24A-SR

Characterised control valve, 2-way, DN 65, Internal thread, Rp 2 1/2", PN 25, ps 1600 kPa, kvs 150 m³/h, -18...100°C
Rotary actuator, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
Actuator fitted

List price
US$657.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
700 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
150 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
0.4 W
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
List price: US$110.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: US$110.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: US$110.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: US$110.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: US$110.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: US$192.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: US$110.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: US$61.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: US$84.00
Your price: ...