R3025-S2+LR230A



R3025-S2+LR230A

Changeover ball valve, 3-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, kvs 26 m³/h, -10...120°C
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
Actuator fitted

List price
US$337.00
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
26 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40
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
0.5 W
Power consumption (running)
2 W
Running time (motor)
90 s / 90°
Torque
5 Nm
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
List price: US$110.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: US$110.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: US$110.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: US$110.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: US$110.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: US$192.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: US$110.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: US$61.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: US$84.00
Your price: ...