R613AS+LFH24-SR-S

Characterised control valve for high temperatures (CCV), 1/2", 2-way, Flange, kvs 3.5 m³/h
Rotary actuator fail-safe NC, 4 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54
Actuator fitted

List price
US$1,073.00

Design data: Design data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1000 kPa
Fluid
Cold water, hot water and steam
kvs
3.5 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
Hand lever
Power consumption (holding)
1 W
Power consumption (running)
2.5 W
Running time (fail-safe)
<20 s
Running time (motor)
150 s / 90°
Torque
4 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit