R680AO+SR230A-5



R680AO+SR230A-5

Characterised control valve, 2-way, DN 80, Flange, PN 16, ps 1600 kPa, kvs 180 m³/h
Rotary actuator, 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54, F05
Actuator fitted

List price
US$759.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Close-off pressure
700 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
180 m³/h
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
0.6 W
Power consumption (running)
3 W
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
List price: US$110.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: US$110.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: US$110.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: US$110.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: US$110.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: US$192.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: US$110.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: US$61.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: US$84.00
Your price: ...