RB315+FRU24



RB315+FRU24



Actuator fitted

List price
US$133.00

Design data: Design data

  • Details
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and hot water
kvs
1.5 m³/h
Pattern
3-way
Pipe connection
Internal thread
Pressure-independent
NO

Actuator specifications

Electrical connection
Cable
Manual override
With hand crank
Power consumption (running)
0.5 W
Running time (motor)
100 s / 90°
Torque
2 Nm
Voltage AC/DC
AC/DC 24 V