NRYDVX24-SR-T-SI
Short stroke actuator for Siemens, 500 N, AC/DC 24 V, 0...10 V, 35 s, Stroke 5.5 mm, IP40, Terminals
- List price
- € 338,00
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
- 1 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø6...8 mm, 4-wire)
- Force
- 500 N
- Control type
- DC 0...10 V
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Stroke
- 5.5 mm
- Running time (motor)
- 35 s / 5.5 mm
- Protection category
- IP40