The exception is : javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/ie/en_GB/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 403 for URL: https://www.belimo.com/ie/en_GB/~mgnlArea=outdated~

  1. Home
  2. RetroFIT+
  3. Specialized Products

EXT-H632P-650



Back to product category
EXT-H632P-650

EXT-H632P-650

Pressure-independent globe valve, 2-way, DN 32, Flange, PN 16, ps 1600 kPa, Fluid temperature 5...140°C [41...284°F]

Please contact your local Belimo representative for ordering.
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
Stroke
13 mm