Home

Items in your download folder

Download folder is empty
item(s) in download folder

!

View download folder
To the download center

Items in your cart

Cart is empty.
item(s) in cart

Solution

Quantity:
Total:
View Cart / Project List
Open a different project list
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
    • General conditions of sales and delivery
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
    • General conditions of sales and delivery
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
  • Items in your download folder

    Download folder is empty
    item(s) in download folder

    !

    View download folder
    To the download center
  • Items in your cart

    Cart is empty.
    item(s) in cart

    Solution

    Quantity:
    Total:
    View Cart / Project List
    Open a different project list
    Export as .xlsx Export as .csv Import from .csv
  1. Home
  2. RetroFIT+
  3. Specialized Products

LM72A-SR



Back to product category
LM72A-SR

LM72A-SR

Rotary actuator, 5 Nm, DC 48...110 V, 2...10 V, 150 s, IP54

List price
€ 288,00
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List price: € 53,50
Your price: ...
Add to Project List
K-ELA

K-ELA

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...20 mm
Multipack 20 pcs.

List price: € 208,00
Your price: ...
Add to Project List
K-ELA10

K-ELA10

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...10 mm
Multipack 20 pcs.

List price: € 316,00
Your price: ...
Add to Project List
K-ELA13

K-ELA13

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...13 mm
Multipack 20 pcs.

List price: € 316,00
Your price: ...
Add to Project List
K-ELA16

K-ELA16

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...16 mm
Multipack 20 pcs.

List price: € 316,00
Your price: ...
Add to Project List
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: € 66,00
Your price: ...
Add to Project List
Z-PI

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: € 62,00
Your price: ...
Add to Project List
ZF10-LMA

ZF10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: € 132,00
Your price: ...
Add to Project List
ZF12-LMA

ZF12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: € 132,00
Your price: ...
Add to Project List
ZF8-LMA

ZF8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: € 132,00
Your price: ...
Add to Project List
ZFRL10-LMA

ZFRL10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: € 208,00
Your price: ...
Add to Project List
ZFRL12-LMA

ZFRL12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: € 208,00
Your price: ...
Add to Project List
ZFRL8-LMA

ZFRL8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: € 208,00
Your price: ...
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: € 71,30
Your price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: € 95,50
Your price: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: € 116,00
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: € 116,00
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: € 116,00
Your price: ...
Add to Project List
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: € 131,00
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: € 153,00
Your price: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: € 153,00
Your price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: € 109,00
Your price: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: € 298,00
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
DC 48...110 V
Power consumption (running)
2.5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
2.5 VA
Connection Supply
Cable 1 m, 2x 0.75 mm²
Connection Control
Cable 1 m, 4x 0.75 mm²
Torque
5 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 6...20 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Belimo Contacts Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+44 1932 260460
Subscribe to newsletter
BELIMO Automation UK Limited, Suite 001a, The Airport Hub, 1 Fury Park Industrial Estate, Swords Road, Santry, Dublin 9 (Ireland)