Items in your download folder

Download folder is empty
item(s) in download folder

!

22ADP-156

Differential pressure sensor Air, 0...7000 Pa, Modbus, 0...5 V, 0...10 V

List price
€ 215,00

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

CADENAS

System integration

Current documents

Accessories

Service tools

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

List price: € 163,00
Your price: ...

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download

Sensor accessories

A-22AP-A02

Pitot tube, Metal, L 40 mm, Tube connection 5 mm

List price: € 7,26
Your price: ...

A-22AP-A04

Pitot tube, Metal, L 100 mm, Tube connection 5 mm

List price: € 9,62
Your price: ...

A-22G-A01.1

Connection adapter, M20x1.5, for cable 1x6 mm
Multipack 10 pcs.

List price: € 33,80
Your price: ...

A-22G-A02.1

Connection adapter, M20, for cable 2 x 6 mm
Multipack 10 pcs.

List price: € 34,60
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Belimo Sensor Range 2020

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Details

Specifications

Application
Duct
Electrical connection
Terminals
Measured values
Differential pressure
Measuring range pressure
0...28 inch WC
Measuring range pressure
0...7000 Pa
Mounting type
Single point
Output signal
  • Modbus
  • 0...5 V
  • 0...10 V
Product type
Sensor
Sensor type
Pressure
Voltage AC/DC
AC/DC 24 V