22ADP-15QA
Differential pressure sensor Air, -150...250 Pa, Auto-Zero, Modbus, 0...5 V, 0...10 V
- List price
- € 292,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Service tools
A-22G-A05
Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK
Sensor accessories
A-22G-A01.1
Connection adapter, M20x1.5, for cable 1x6 mm
Multipack 10 pcs.
A-22G-A02.1
Connection adapter, M20, for cable 2 x 6 mm
Multipack 10 pcs.
EXT-AC-L200
Air flow volume probe 200 mm for rectangular duct, min. 2 m/s
EXT-AC-L250
Air flow volume probe 250 mm for rectangular duct, min. 2 m/s
EXT-AC-L300
Air flow volume probe 300 mm for rectangular duct, min. 2 m/s
EXT-AC-L400
Air flow volume probe 400 mm for rectangular duct, min. 2 m/s
EXT-AC-L500
Air flow volume probe 500 mm for rectangular duct, min. 2 m/s
EXT-AC-L600
Air flow volume probe 600 mm for rectangular duct, min. 2 m/s
EXT-AC-L700
Air flow volume probe 700 mm for rectangular duct, min. 2 m/s
EXT-AC-R100
Air flow volume probe 100 mm for round duct, min. 2 m/s
EXT-AC-R125
Air flow volume probe 125 mm for round duct, min. 2 m/s
EXT-AC-R160
Air flow volume probe 160 mm for round duct, min. 2 m/s
EXT-AC-R200
Air flow volume probe 200 mm for round duct, min. 2 m/s
EXT-AC-R250
Air flow volume probe 250 mm for round duct, min. 2 m/s
EXT-AC-R315
Air flow volume probe 315 mm for round duct, min. 2 m/s
EXT-AC-R400
Air flow volume probe 400 mm for round duct, min. 2 m/s
EXT-AC-R500
Air flow volume probe 500 mm for round duct, min. 2 m/s
EXT-AC-R630
Air flow volume probe 630 mm for round duct, min. 2 m/s
Belimo Sensor Range 2020
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Additional features
- Auto-Zero
- Application
- Duct
- Electrical connection
- Terminals
- Measured values
- Differential pressure
- Measuring range pressure
- -0.6...1 inch WC
- Measuring range pressure
- -150...250 Pa
- Mounting type
- Single point
- Output signal
-
- Modbus
- 0...5 V
- 0...10 V
- Product type
- Sensor
- Sensor type
- Pressure
- Voltage AC/DC
- AC/DC 24 V