Items in your download folder

Download folder is empty
item(s) in download folder

!

22ADP-15QL

Differential pressure sensor Air, -150...250 Pa, Modbus, 0...5 V, 0...10 V, LCD

List price
€ 282,00

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

CADENAS

System integration

Current documents

Accessories

Service tools

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

List price: € 163,00
Your price: ...

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download

Sensor accessories

A-22AP-A02

Pitot tube, Metal, L 40 mm, Tube connection 5 mm

List price: € 7,26
Your price: ...

A-22AP-A04

Pitot tube, Metal, L 100 mm, Tube connection 5 mm

List price: € 9,62
Your price: ...

A-22G-A01.1

Connection adapter, M20x1.5, for cable 1x6 mm
Multipack 10 pcs.

List price: € 33,80
Your price: ...

A-22G-A02.1

Connection adapter, M20, for cable 2 x 6 mm
Multipack 10 pcs.

List price: € 34,60
Your price: ...

EXT-AC-L200

Air flow volume probe 200 mm for rectangular duct, min. 2 m/s

List price: € 68,80
Your price: ...

EXT-AC-L250

Air flow volume probe 250 mm for rectangular duct, min. 2 m/s

List price: € 78,80
Your price: ...

EXT-AC-L300

Air flow volume probe 300 mm for rectangular duct, min. 2 m/s

List price: € 84,80
Your price: ...

EXT-AC-L400

Air flow volume probe 400 mm for rectangular duct, min. 2 m/s

List price: € 99,40
Your price: ...

EXT-AC-L500

Air flow volume probe 500 mm for rectangular duct, min. 2 m/s

List price: € 110,00
Your price: ...

EXT-AC-L600

Air flow volume probe 600 mm for rectangular duct, min. 2 m/s

List price: € 126,00
Your price: ...

EXT-AC-L700

Air flow volume probe 700 mm for rectangular duct, min. 2 m/s

List price: € 138,00
Your price: ...

EXT-AC-R100

Air flow volume probe 100 mm for round duct, min. 2 m/s

List price: € 63,70
Your price: ...

EXT-AC-R125

Air flow volume probe 125 mm for round duct, min. 2 m/s

List price: € 63,70
Your price: ...

EXT-AC-R160

Air flow volume probe 160 mm for round duct, min. 2 m/s

List price: € 67,90
Your price: ...

EXT-AC-R200

Air flow volume probe 200 mm for round duct, min. 2 m/s

List price: € 68,80
Your price: ...

EXT-AC-R250

Air flow volume probe 250 mm for round duct, min. 2 m/s

List price: € 78,80
Your price: ...

EXT-AC-R315

Air flow volume probe 315 mm for round duct, min. 2 m/s

List price: € 90,50
Your price: ...

EXT-AC-R400

Air flow volume probe 400 mm for round duct, min. 2 m/s

List price: € 99,40
Your price: ...

EXT-AC-R500

Air flow volume probe 500 mm for round duct, min. 2 m/s

List price: € 110,00
Your price: ...

EXT-AC-R630

Air flow volume probe 630 mm for round duct, min. 2 m/s

List price: € 132,00
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Belimo Sensor Range 2020

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Details

Specifications

Application
Duct
Display type
LCD
Electrical connection
Terminals
Measured values
Differential pressure
Measuring range pressure
-0.6...1 inch WC
Measuring range pressure
-150...250 Pa
Mounting type
Single point
Output signal
  • Modbus
  • 0...5 V
  • 0...10 V
Product type
Sensor
Sensor type
Pressure
Voltage AC/DC
AC/DC 24 V