22DTH-11Q
Duct sensor Humidity / Temperature active, 0...5 V, 0...10 V, Probe length 270 mm, Probe diameter 19.5 mm
Parts included: mounting flange
- List price
- € 267,00
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
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22D-A06
Replacement filter sensor probe tip, wire mesh, Stainless steel
List price: € 9,00
Your price: ...
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: € 41,00
Your price: ...
Product videos
How to install a 22DT.. sensor
• Typical mounting aid inclusive
• Fast installation
• Efficient commissioning
• High protection thanks to IP65 / NEMA 4X housing
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
How-To: Installing duct IAQ sensors
Learn how to install a Duct IAQ Sensor.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- Measuring range humidity
- 0...100% RH
- Output Voltage [Range]
- 2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output signal active note
- Output 0...5/10 V with Jumper adjustable
- Probe length
- 270 mm