Items in your download folder

Download folder is empty
item(s) in download folder

!

R3040-BL3+NRF230A-3



R3040-BL3+NRF230A-3

Changeover ball valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 14 m³/h, Fluid temperature -10...100°C
Rotary actuator fail-safe NC, 10 Nm, AC 100...240 V, 3-point, 90 s, IP54
Actuator fitted

List price
€ 663,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

CADENAS

Accessories

Mechanical accessories

EXT-OC-ZRN340

Insulation shell for valve R3.., DN 40, (kvs ≤16 / 31)
only for non-condensing applications

List price: € 32,00
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: € 120,00
Your price: ...

ZR2340

Pipe connector for ball valve, DN 40, G 1 1/2", with internal thread

List price: € 30,40
Your price: ...

Electrical accessories

ZR24-2

Stem heater DN 15...50 (20 W)

List price: € 94,30
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
500 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
14 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25

Actuator specifications

Control type
3-point
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Power consumption (holding)
3 W
Power consumption (running)
4 W
Running time (fail-safe)
<20 s
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC 100...240 V