R3040-BL3+SRF24A-S2/Z
Changeover ball valve, 3-way, L-bore, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 14 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NC, 20 Nm, AC/DC 24 V, Open/close, 75 s, 2 x SPDT, IP54
Actuator fitted
3 pipe connectors ZR2340 supplied separately
- List price
- € 910,30
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
EXT-OC-ZRN340
Insulation shell for valve R3.., DN 40, (kvs ≤16 / 31)
only for non-condensing applications
List price: € 37,00
Your price: ...
ZR2340
Pipe connector for ball valve, DN 40, G 1 1/2", with internal thread
List price: € 35,10
Your price: ...
Electrical accessory
Details
Specifications
Valve specifications
- Pattern
- 3-way
- kvs
- 14 m³/h
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- Flow temperature
- -10...100°C [14...212°F]
- Flow temperature note
-
- At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
- The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
- Close-off pressure
- 500 kPa
- Differential pressure pmax
- 350 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Auxiliary switches
- 2 x SPDT
- Connection Supply Control
- Cable 1 m, 2 x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 6 x 0.75 mm²
- Control type
- Open/close
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2