R3032-16-S3+NR24A-SZ
Characterised control valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 10 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
Actuator fitted
- List price
- € 664,00
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
EXT-OC-ZRN332
Insulation shell for valve R3.., DN 32
only for non-condensing applications
List price: € 44,60
Your price: ...
ZR2332
Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"
List price: € 32,20
Your price: ...
Electrical accessory
CRK24-B1
Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-
List price: € 254,00
Your price: ...
Details
Specifications
Valve specifications
- Pattern
- 3-way
- Kvs
- 16 m³/h
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- -10...120°C [14...248°F]
- Fluid temperature note
-
- At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
- The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
- Differential pressure
- ∆pmax 350 kPa
- Close-off pressure
- 1400 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Flow characteristic {Tools}
- A – AB: equal percentage; B – AB: linear
- Leakage rate {Tools}
- A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
- Pipe connection
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Control type
- DC 0.5...10 V
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2