Home

Items in your download folder

Download folder is empty
item(s) in download folder

!

View download folder
To the download center

Items in your cart

Cart is empty.
item(s) in cart

Solution

Quantity:
Total:
View Cart / Project List
Open a different project list
Export as .xlsx Export as .csv Import from .csv Import from .bel
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
    • Apps
    • Software/Plug-ins/CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • General conditions of sales and delivery
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
    • Apps
    • Software/Plug-ins/CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • General conditions of sales and delivery
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
    • Applications: Air handling units (AHUs)
  • About Us

    Belimo

    • Profile
    • Mission, Values and Code of Conduct
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
    • Russia
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
    • Russia
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
    • Apps
    • Software/Plug-ins/CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • General conditions of sales and delivery
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
    • Apps
    • Software/Plug-ins/CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • General conditions of sales and delivery
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
    • Applications: Air handling units (AHUs)
  • About Us

    Belimo

    • Profile
    • Mission, Values and Code of Conduct
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
  • Items in your download folder

    Download folder is empty
    item(s) in download folder

    !

    View download folder
    To the download center
  • Items in your cart

    Cart is empty.
    item(s) in cart

    Solution

    Quantity:
    Total:
    View Cart / Project List
    Open a different project list
    Export as .xlsx Export as .csv Import from .csv Import from .bel
  1. Home
  2. Valves
  3. Characterised Control Valves

R3040-16-S3+SRF24A-SR-S2/Z



Back to product category
R3040-16-S3+SRF24A-SR-S2/Z

R3040-16-S3+SRF24A-SR-S2/Z

Characterised control valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator fail-safe NC, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, 2 x SPDT, IP54
Actuator fitted
3 pipe connectors ZR2340 supplied separately

List price
€ 1,006,30
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
EXT-OC-ZRN340

EXT-OC-ZRN340

Insulation shell for valve R3.., DN 40, (kvs ≤16 / 31)
only for non-condensing applications

List price: € 37,00
Your price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: € 138,00
Your price: ...
Add to Project List
ZR2340

ZR2340

Pipe connector for ball valve with internal thread, DN 40, Rp 1 1/2", R 1 1/2"

List price: € 35,10
Your price: ...
Add to Project List

Electrical accessory

ZR24-2

ZR24-2

Stem heater DN 15...50 (20 W)

List price: € 109,00
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
kvs
16 m³/h
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
Flow temperature
-10...120°C [14...248°F]
Flow temperature note
  • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
1400 kPa
Differential pressure Δpmax
350 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the kvs value
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5.5 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
8.5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 4 x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6 x 0.75 mm²
Control type
DC 2...10 V
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Belimo Contacts Privacy Policy Change privacy settings Imprint Safety Notes General conditions of sales and delivery
+44 1932 260460
AM EU
Subscribe to newsletter
BELIMO Automation UK Limited, Suite 001a, The Airport Hub, 1 Fury Park Industrial Estate, Swords Road, Santry, Dublin 9 (Ireland)