Items in your download folder

Download folder is empty
item(s) in download folder

!

R3040-25-S4+SR24A-MOD-J6



R3040-25-S4+SR24A-MOD-J6

Characterised control valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 25 m³/h, Fluid temperature -10...120°C
Rotary actuator, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 90 s (90...350 s), IP40, Connector socket RJ12
Actuator fitted

List price
€ 759,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

CADENAS

System integration

Accessories

Mechanical accessories

EXT-OC-ZRN340G

Insulation shell for valve R3.., DN 40, (kvs ≥25)
only for non-condensing applications

List price: € 32,00
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: € 120,00
Your price: ...

ZR2340

Pipe connector for ball valve, DN 40, G 1 1/2", with internal thread

List price: € 30,40
Your price: ...

Electrical accessories

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

List price: € 299,50
Your price: ...

ZR24-2

Stem heater DN 15...50 (20 W)

List price: € 94,30
Your price: ...

Service tools

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: € 74,30
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: € 466,00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
25 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
  • BACnet MS/TP
  • Modbus RTU
Degree of protection
IP40
Electrical connection
Connector socket RJ12
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
1.25 W
Power consumption (running)
3.5 W
Running time (motor)
90 s / 90°
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V