עִברִית
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
  • HE EN
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
  2. Damper Actuators
  3. Actuators for Harsh Environmental Conditions

NM24P-P5



Learn more
Back to product category
NM24P-P5

NM24P-P5

Rotary actuator (RobustLine), 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, IP66/67, Feedback potentiometer 5 kΩ

Due to material discontinuation, RobustLine housing covers will be provided in grey instead of orange.

Everything else remains the same.
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
1.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
3.5 VA
Potentiometer
5 kΩ
Connection Supply Control
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Connection Potentiometer
Cable , 3x 0.75 mm², FRNC (halogen-free)
Torque
10 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 10...20 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
'+41 43 843 61 11
Subscribe to newsletter
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)