NRYD24-SR-SI
Short stroke actuator for Siemens, 500 N, AC/DC 24 V, 0...10 V, 35 s, Stroke 5.5 mm, IP40, Cable
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
- DC 0...10 V
- Degree of protection
- IP40
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Force
- 500 N
- Movement type
- Linear
- Power consumption (running)
- 1.5 W
- Protection category
- IP40
- Running time
- 20...49 s
- Running time (motor)
- 35 s / 5.5 mm
- Stroke
- 5.5 mm
- Voltage AC/DC
- AC/DC 24 V