BF230-TN

Fire damper actuator, 18 Nm, AC 230 V, Open/close, 120 s, 2 x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)

Only available through manufacturers of fire dampers

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Angle of rotation
95
Auxiliary switches
2 x SPDT
Control type
Open/close
Degree of protection
IP54, IP protection in all mounting positions
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With position stop
Mechanical interface
Form fit 12x12 mm, non-continuous hollow shaft
Power consumption (holding)
3 W
Power consumption (running)
8.5 W
Running time (fail-safe)
16 s
Running time (motor)
<120 s / 90°
Torque
18 Nm
Voltage AC/DC
AC 230 V
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit

Accessories

Mechanical accessories

ZK-BF

Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF

List price: ₹6,720.00
Your price: ...

Electrical accessories

ZBAT72

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm

List price: ₹4,830.00
Your price: ...