The exception is : javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/in/en_GB/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/in/en_GB/~mgnlArea=outdated~

  1. Home
  2. Actuators
  3. Fire Damper Actuators

BFA230-T



Learn more
Back to product category
BFA230-T

BFA230-T

Fire damper actuator, 20 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)

Only available through manufacturers of fire dampers
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
AC 230 V
Power consumption (running)
10 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
17 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm², FRNC (halogen-free)
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm², FRNC (halogen-free)
Torque
20 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With position stop
Angle of rotation
95°
Running time (motor)
<60 s / 90°
Running time (fail-safe)
20 s
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
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
ZBAT72

ZBAT72

Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm

List price: ₹5,355.00
Your price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Belimo India - Terms and Conditions Change privacy settings Imprint
+91 22 68516400
BELIMO Automation India Private Limited