Specifications
- Voltage AC/DC
- AC 120 V
- Power Consumption (Running) FS
- 2 W, 3.5 VA
- Power Consumption (Holding) FS
- 1.5 W, 2.5 VA
- Auxiliary switches
- 2x SPST
- Connection Auxilary Switch
- Cable 1 m, 6x 18 AWG appliance cable with 1/2" NPT conduit connector
- Torque
- 2 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by ccw/cw mounting
- Direction of rotation (fail-safe)
- Reversible with cw/ccw mounting
- Angle of rotation
- 95°
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <25 s
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 0...50°C [32...122°F]