Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 223 W
- Power Consumption For Wire Sizing
- 253 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Terminals 2.5 mm², (Wire 2x 1.5 mm² or 1x 2.5 mm²)
- Torque
- 400 Nm
- Control type
- DC 2...10 V
- Manual override
- Temporary with handwheel (non-rotating)
- Angle of rotation
- 90
- Running time (motor)
- 22 s / 90°
- Protection category
- IP67
- Ambient Temperature
- -30...65°C [-22...149°F]