Items in your download folder

Download folder is empty
item(s) in download folder

!

R2015-1-S1+TRF24-SR

Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, kvs 1 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator fail-safe NC, 2.5 Nm, AC/DC 24 V, 2...10 V, 90 s, IP42
Actuator fitted

List price
₹38,610.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
1 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP42
Electrical connection
Cable
Fail-safe function
Fail-safe
Power consumption (holding)
1 W
Power consumption (running)
2.5 W
Running time (fail-safe)
<25 s
Running time (motor)
90 s / 90°
Torque
2.5 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

Tender texts

CAD / BIM

Accessories