Items in your download folder

Download folder is empty
item(s) in download folder

!

R2015-P4-S1+TR24

Characterised control valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, kvs 0.4 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 100 s, IP40
Actuator fitted

List price
₹22,770.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
0.4 m³/h
Pattern
2-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP40
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
Temporary gear train disengagement
Power consumption (running)
0.5 W
Running time (motor)
100 s / 90°
Torque
2 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

Tender texts

CAD / BIM

Accessories