Specifications
Valve specifications
- Close-off pressure
- 1400Â kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 4 m³/h
- Pattern
- 3-way
- Pipe connection
- Internal thread
- PN
- 40
- Pressure-independent
- NO
Actuator specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP40
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With hand crank
- Power consumption (running)
- 0.5 W
- Running time (motor)
- 100 s / 90°
- Torque
- 2Â Nm
- Voltage AC/DC
- AC/DCÂ 24Â V