Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1000 kPa
- Fluid
- Cold water, hot water and steam
- kvs
- 1.4 m³/h
- Pattern
- 2-way
- Pipe connection
- Flange
- PN
- 16
- Pressure-independent
- NO
Actuator specifications
- Control type
- DC 2...10 V
- Electrical connection
- Cable
- Fail-safe function
- Fail-safe
- Manual override
- Hand lever
- Power consumption (holding)
- 1 W
- Power consumption (running)
- 2.5 W
- Running time (fail-safe)
- <20 s
- Running time (motor)
- 150 s / 90°
- Torque
- 4 Nm
- Voltage AC/DC
- AC/DC 24 V