Specifications
Valve specifications
- Pattern
- 3-way
- Kvs
- 160 m³/h
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- 0...150°C [32...302°F]
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Max. 0.02% of the Kvs value
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 5.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Connection Supply Control
- Terminals with cable 1 m, 3x 0.75 mm², Terminal 4 mm²
- Control type
-
- Open/close
- 3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2