Specifications
Valve specifications
- Close-off pressure
- 200 kPa
- Fluid
- Cold, warm and hot water, water with glycol up to max. 50% vol.
- kvs
- 100 m³/h
- Pattern
- 3-way
- Pipe connection
- Flange
- PN
- 16
- Pressure-independent
- NO
Actuator specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP54
- Electrical connection
- Terminals with cable
- Fail-safe function
- Fail-safe
- Force
- 2000 N
- Manual override
- With push-button
- Power consumption (holding)
- 2 W
- Power consumption (running)
- 5 W
- Running time (fail-safe)
- 35 s
- Running time (motor)
- 150 s / 32 mm
- Stroke
- 30 mm
- Voltage AC/DC
- AC/DC 24 V