Items in your download folder

Download folder is empty
item(s) in download folder

!

EP032R+MOD

Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, V'nom 1.8 l/s, Fluid temperature -10...120°C [14...248°F]
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
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
Pattern
2-way
PI-Technology
Electronic
Pipe connection
Internal thread
PN
25
Pressure-independent
YES

Actuator specifications

Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
1.4 W
Power consumption (running)
4.5 W
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

System integration

Accessories

Service tools

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: ₹12,285.00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: ₹3,150.00
Your price: ...