R3020-S1+TRF24-S



R3020-S1+TRF24-S

Changeover ball valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 40, ps, kvs 12 m³/h, -10...120°C
Rotary actuator fail-safe NC, 2.5 Nm, AC/DC 24 V, Open/close, 75 s, 1 x SPDT, IP42
Actuator fitted

List price
₹37,485.00
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
12 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Auxiliary switches
1 x SPDT
Control type
Open/close
Degree of protection
IP42
Electrical connection
Cable
Fail-safe function
Fail-safe
Power consumption (holding)
1.5 W
Power consumption (running)
2.5 W
Running time (fail-safe)
<75 s
Running time (motor)
75 s / 90°
Torque
2.5 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit