R3032-S3+NR230A



R3032-S3+NR230A

Changeover ball valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, kvs 32 m³/h, Fluid temperature -10...120°C
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
Actuator fitted

List price
₹50,715.00
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
32 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
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
0.6 W
Power consumption (running)
3 W
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC 100...240 V
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

Accessories

Not categorised

P10000A

Feedback potentiometer 10 kΩ add-on

List price: ₹10,100.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: ₹10,100.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: ₹10,100.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: ₹10,100.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: ₹17,700.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: ₹10,100.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: ₹6,405.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: ₹8,820.00
Your price: ...