R6124AO+GRK24A-MF-7



R6124AO+GRK24A-MF-7

Characterised control valve, 2-way, DN 125, Flange, PN 16, ps 1600 kPa, kvs 230 m³/h
Rotary actuator fail-safe NC / NO, 40 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54, F07
Actuator fitted

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
700 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
230 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With push-button
Power consumption (holding)
3 W
Power consumption (running)
11 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 90°
Torque
40 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit

Accessories

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: ₹10,100.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: ₹10,100.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: ₹10,100.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: ₹10,100.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: ₹17,700.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: ₹10,100.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: ₹6,405.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: ₹8,820.00
Your price: ...

Service tools

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: ₹11,130.00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: ₹2,835.00
Your price: ...