R649AS+SRFA-S2-5

Characterised control valve for high temperatures (CCV), 2", 2-way, Flange, kvs 56.0 m³/h
Rotary actuator fail-safe NC, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2 x SPDT, IP54, F05
Actuator fitted

List price
₹206,850.00

Design data: Design data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Close-off pressure
1000 kPa
Fluid
Cold water, hot water and steam
kvs
56.0 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Auxiliary switches
2 x SPDT
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
3.5 W
Power consumption (running)
7 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
20 Nm
Voltage AC/DC
AC 24...240 V / DC 24...125 V
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit