R679AS+SRFA-5

Characterised control valve for high temperatures (CCV), 3", 2-way, Flange, kvs 108.0 m³/h
Rotary actuator fail-safe NC, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP54, F05
Actuator fitted

List price
₹337,575.00

Design data: Design data

  • Details
  • Downloads
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
700 kPa
Fluid
Cold water, hot water and steam
kvs
108.0 m³/h
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
3.5 W
Power consumption (running)
7 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
20 Nm
Voltage AC/DC
AC 24...240 V / DC 24...125 V
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit