NRF230A-3-S2



NRF230A-3-S2

Rotary actuator fail-safe NC, 10 Nm, AC 100...240 V, 3-point, 90 s, 2 x SPDT, IP54

List price
409,00 EUR

Design data: Design data

  • Downloads
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

Details

Specifications

Auxiliary switches
2 x SPDT
Control type
3-point
Degree of protection
IP54
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A – AB = 0%)
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Power consumption (holding)
3 W
Power consumption (running)
4 W
Running time (fail-safe)
<20 s
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC 100...240 V