Italiano
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
  • IT EN
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
  3. Valve Actuators

GR24A-SR-5



Learn more
Back to product category
GR24A-SR-5

GR24A-SR-5

Rotary actuator, 40 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54, F05

List price
599,00 EUR
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 76,30 EUR
Your price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 102,00 EUR
Your price: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 125,00 EUR
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 125,00 EUR
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 125,00 EUR
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
40 Nm
Control type
DC 2...10 V
Manual override
With push-button, can be locked
Running time (motor)
150 s / 90°
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
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+39 035 57 887 00
Subscribe to newsletter
BELIMO Italia S.r.L., Via Zanica 19H, 24050 Grassobbio (Italy)