NRYD230-3-SI
Short stroke actuator for Siemens, 500 N, AC 230 V, 3-point, 35 s, Stroke 5.5 mm, IP40
- List price
- 207,00 EUR
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
SNR
Auxiliary switch 1x SPDT for 3-point HT actuators with cable connection
List price: 33,40 EUR
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 3.5 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Force
- 500 N
- Control type
- 3-point
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Stroke
- 5.5 mm
- Running time (motor)
- 35 s / 5.5 mm
- Protection category
- IP40