H340S-N/SV24A-TPC



H340S-N/SV24A-TPC

Stainless steel globe valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 2500 kPa, kvs 25 m³/h, Fluid temperature 0...130°C
Globe valve actuator, 1500 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately

List price
1.100,00 EUR

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

Success stories

Accessories

Not categorised

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 102,00 EUR
Your price: ...

ZNV-C

Spare coupling

List price: 14,20 EUR
Your price: ...
Details

Specifications

Valve specifications

Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
25 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
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
1500 N
Manual override
With push-button, can be locked
Power consumption (holding)
0.5 W
Power consumption (running)
2.5 W
Running time (motor)
150 s / 20 mm
Stroke
20 mm
Voltage AC/DC
AC/DC 24 V