H420B+NVC230A-TPC/Z



H420B+NVC230A-TPC/Z

Globe valve, 2-way, DN 20, External thread, G 1 1/4", PN 16, ps 1600 kPa, kvs 6.3 m³/h, Fluid temperature -10...120°C
Globe valve actuator, 1000 N, AC 100...240 V, Open/close, 3-point, 35 s, Stroke 20 mm, IP54, Terminals with cable
Actuator fitted
2 pipe connectors ZH4520 supplied separately

List price
615,20 EUR
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
ZH4520

Pipe connector for globe valve with external thread DN 20 Rp 3/4"

List price: 9,60 EUR
Your price: ...

ZNV-C

Spare coupling

List price: 14,20 EUR
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 102,00 EUR
Your price: ...

ZH24-1

Stem heater DN 15...50 (45 W)

List price: 635,00 EUR
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
1600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
6.3 m³/h
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
1000 N
Manual override
With push-button, can be locked
Power consumption (holding)
0.5 W
Power consumption (running)
3.5 W
Running time (motor)
35 s / 20 mm
Stroke
15 mm
Voltage AC/DC
AC 100...240 V